IESNA:LM-63-2002
[TEST]P940400
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-950-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11888
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1084.4 1077.6 1063.4 1051.1 1048 1049.2 1052.9 1059.7 1065.9 1067.7
1068.4 1077.6 1096.8 1128.3 1180.8 1255 1345.2 1453.9 1593 1758.6
1946.4 2176.3 2454.9 2771.9 3113 3479.4 3831 3994.8 3755 2901.7
1578.7 445.5 136.6 80.9 46.3 19.2 0
1084.4 1080.7 1065.9 1053.5 1050.4 1051.1 1054.8 1061.6 1067.1 1069
1070.2 1080.1 1098.6 1132 1183.3 1258.1 1349.5 1458.9 1601.6 1767.2
1961.2 2197.9 2487.7 2797.9 3145.1 3520.8 3865 4013.3 3717.3 2836.8
1505.2 417.7 132.2 74.1 43.3 17.3 0
1084.4 1079.5 1065.3 1052.3 1046.7 1047.4 1049.2 1052.9 1055.4 1057.9
1061.6 1072.1 1091.8 1123.4 1175.3 1243.8 1331.6 1435.4 1569.5 1733.2
1937.8 2193.6 2493.9 2827.5 3173.6 3540.6 3887.2 4067.7 3848.3 3064.2
1819.1 671 179.2 89 52.5 20.4 0
1084.4 1077 1063.4 1049.2 1041.8 1039.9 1041.2 1041.8 1041.8 1046.1
1052.3 1064 1083.8 1114.7 1159.2 1224.7 1311.8 1418.1 1552.2 1715.3
1936.5 2201 2538.4 2918.4 3307.7 3689.5 4046 4247.5 4136.3 3556.7
2442 1181.4 355.9 129.8 63 19.8 0
1084.4 1077 1064 1049.2 1039.9 1038.1 1039.3 1039.3 1039.3 1044.3
1055.4 1065.9 1082.6 1109.1 1149.3 1209.9 1297.6 1407 1541.7 1713.5
1940.2 2242.4 2632.3 3093.9 3568.4 3993.5 4336.5 4554 4579.9 4283.3
3415.8 2054.5 872.5 222.4 74.8 17.3 0
1084.4 1075.2 1062.2 1047.4 1037.5 1035.6 1037.5 1039.9 1039.9 1044.9
1056.6 1065.3 1078.2 1106.7 1149.3 1209.9 1295.1 1407 1544.1 1725.2
1961.9 2286.9 2723.1 3255.1 3795.2 4264.2 4607.7 4863.5 5020.5 4920.4
4264.8 2994.4 1434.2 450.5 95.8 22.2 0
1084.4 1077 1063.4 1048 1038.1 1035.6 1036.8 1039.3 1039.3 1044.3
1055.4 1067.1 1083.8 1111 1153 1214.8 1301.3 1410.1 1546 1717.8
1944.6 2247.3 2639.1 3093.9 3563.5 3997.9 4356.2 4605.9 4639.2 4313
3494.3 2133.6 838.5 216.3 62.4 16.7 0
1084.4 1078.2 1065.3 1049.8 1039.9 1037.5 1039.3 1041.2 1043 1048
1056 1069 1090 1121.5 1166.6 1229 1317.4 1424.9 1559 1727
1949.5 2230 2569.3 2939.4 3318.2 3700.6 4063.3 4266.6 4127.6 3584.5
2511.8 1207.4 360.2 135.3 64.3 19.8 0
1084.4 1080.1 1066.5 1051.7 1043.6 1042.4 1044.9 1049.8 1054.1 1058.5
1064 1075.2 1096.8 1130.8 1181.4 1251.3 1338.4 1444 1576.3 1736.3
1939 2190.5 2485.2 2807.1 3143.3 3506.6 3863.8 4043.6 3854.5 3205.7
2025.5 795.9 228 108.8 58.1 23.5 0
1084.4 1081.3 1067.1 1052.3 1045.5 1044.9 1049.2 1057.9 1065.3 1069.6
1073.9 1085 1105.4 1140 1193.2 1267.9 1359.4 1470 1605.9 1770.3
1960.6 2197.3 2469.8 2775.6 3100.7 3460.9 3803.8 3938.5 3684 2859.7
1567 472.1 144 72.9 38.9 15.4 0
1084.4 1080.7 1067.1 1052.3 1045.5 1045.5 1049.8 1057.9 1065.9 1069.6
1073.3 1082.6 1103.6 1136.3 1188.9 1261.8 1352.6 1468.1 1604.7 1760.4
1947.6 2174.4 2445.7 2753.4 3063.6 3423.8 3774.2 3939.8 3724.7 2945.6
1669 524.6 152 79.1 40.8 14.2 0
